FS Product Simulator is a device Web GUI function simulation tool
Device Information
Model:
S5850-24S2Q
Product ID:
S5850-24S2Q
Software:
FSOS, 7.4.3.r3
Hardware Version:
2.0
Uptime:
2days,0 hours,55 minutes
Location:
--
Image Name:
S5800-and-S5850-Series-Switches-FSOS-V7.4.3.r3.r.bin
EPLD Version:
1.2
Device Name:
Switch
WebImage Name:
flash:/FSOS-webImage-7.4.5.r.bin
Serial Number:
CG1811095930N009
Contact:
--
BootRom Version:
8.1.3
MAC Address:
64:9D:99:03:FA:31
PWR 1:
PRESENT ; FAIL ; -
PWR 2:
PRESENT ; OK ; AC
Interface Panel
Active
Inactive
Shutdown
>
40/100Gb
Fiber
Copper
Usage
CPU Usage
11.68%
CPU Usage: 11.68%
Memory Usage
39.11%
Memory Usage:39.11%
Temperature
Fan
OK
Failed
Auto refresh
Manual
30
60
180
Refresh
Copyright
2009-2023 by FS.COM . All Rights Reserved.