FS Product Simulator is a device Web GUI function simulation tool

Device Information

Model:S5800-48F4SR


  • Product ID: S5800-48F4SR
  • Software: FSOS,7.4.3.r3
  • Hardware Version: 2.0
  • Uptime: 2days,0 hours,55 minutes
  • Location: --
  • Image Name: S5800-and-S5850-Series-Switches-FSOS-V7.4.3.r3.r.bin
  • EPLD Version: 1.2
  • Device Name: Switch
  • WebImage Name: flash:/FSOS-webImage-7.4.5.r.bin
  • Serial Number: CG1811095930N009
  • Contact: --
  • BootRom Version: 8.1.3
  • MAC Address: 64:9D:99:02:1A:B3
  • PWR 1: PRESENT ; FAIL ; -
  • PWR 2: PRESENT ; OK ; AC

Interface Panel

  • Active
  • Inactive
  • Shutdown
  • >
  • 40/100Gb
  • Fiber
  • Copper

Usage

CPU Usage

11.68%
CPU Usage: 11.68%

Memory Usage

39.11%
Memory Usage:39.11%

Temperature

Fan

  • OK
  • Failed
  • Auto refresh